chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 8T-2/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable PUR cable jacket
RKC 8T-2/S90
Order ID no. U-31092
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
2
Cable quality
TPU
Coding
A-coded
Connector A
Female, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of Pins
8
Orientation
Straight
Type
Female
Key Features
Cable length (m)
2
Cable quality
TPU
Connector A
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
€ 54,56
home
Turck-Shop
Connectivity
Cordsets
RKC 8T-2/S90
Item Total
€ 54,56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support