chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 46-3M/S1587 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket
RSM RKM 46-3M/S1587
Order ID no. U-29802
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Power
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
10.8
Cable length (m)
3
Cable quality
TPE
Connector A
7/8″-16 UN
Connector B
7/8″-16 UN
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant
Type
Male
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
3
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 109,56
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 46-3M/S1587
Item Total
€ 109,56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support