chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSSD RJ45S 441-14M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Verbindungsleitung
RSSD RJ45S 441-14M
Order ID no. U-28098
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS, UKCA, UL 1863
Cable color
Teal
Cable diameter (mm)
6.73
Cable length (m)
14
Cable quality
TPE
Coding
D-coded
Connector A
M12 x 1
Connector B
RJ45
Core cross-section (mm²)
0.21
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
8
Orientation
Straight
Orientation
Straight
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Male
Voltage (V)
42
home
Turck-Shop
Connectivity
Cordsets
RSSD RJ45S 441-14M
Key Features
Cable length (m)
14
Cable quality
TPE
In Stock
Price Group
D1
List Price
€ 123,64
Item Total
€ 123,64
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support