chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WRJ45E FKFD 840-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
WRJ45E FKFD 840-0.3M
Order ID no. U-18496
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable length (m)
0.3
Cable quality
TPE
Connector A
RJ45
Connector B
M12 x 1
Coupling nut/screw material B
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
8
Number of pins
8
Orientation
Angled
Orientation
Straight
Plug body
Plastic
Receptacle housing material B
Brass
Type
Male
Type
Female Receptacle
Voltage (V)
42
Key Features
Cable length (m)
0.3
Cable quality
TPE
In Stock
Price Group
D1
List Price
€ 55,88
home
Turck-Shop
Connectivity
Cordsets
WRJ45E FKFD 840-0.3M
Item Total
€ 55,88
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support