chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSM RKM 30-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable PVC Cable Jacket
WSM RKM 30-5M
Order ID no. U-17381
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
6.2
Cable length (m)
5
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Angled
Connector A
7/8″-16 UN
Connector B
Female, 7/8″-16 UN, Straight
Connector B
7/8″-16 UN
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
9
Design
Extension Cable
Number of Pins
2+PE
Number of pins
2+PE
Orientation
Angled
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
5
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Angled
Connector B
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K1
List Price
€ 73,48
home
Turck-Shop
Connectivity
Cordsets
WSM RKM 30-5M
Item Total
€ 73,48
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support