chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSW RKSW 4511-0.8M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Profibus-DP BUS line PVC Cable Jacket
RSSW RKSW 4511-0.8M
Order ID no. U-16940
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
0.8
Cable quality
PVC
Coding
B-coded
Coding
B-coded
Connector A
Male, M12 x 1, Straight, B-coded
Connector A
M12 x 1
Connector B
Female, M12 x 1, Straight, B-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Female
Voltage (V)
300
Key Features
Cable length (m)
0.8
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, B-coded
Connector B
Female, M12 x 1, Straight, B-coded
In Stock
Price Group
D1
List Price
€ 68,42
home
Turck-Shop
Connectivity
Cordsets
RSSW RKSW 4511-0.8M
Item Total
€ 68,42
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support