chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CKM 19-19-2/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable Connection Cable
CKM 19-19-2/S90
Order ID no. U-16157
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CSA, UL
Cable color
Yellow
Cable diameter (mm)
10.4
Cable length (m)
2
Cable quality
TPU
Connector A
Female, M23 x 1, Straight
Connector A
M23 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of Pins
19
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Female
Voltage (V)
150
Key Features
Cable length (m)
2
Cable quality
TPU
Connector A
Female, M23 x 1, Straight
In Stock
Price Group
K1
List Price
€ 181,72
home
Turck-Shop
Connectivity
Cordsets
CKM 19-19-2/S90
Item Total
€ 181,72
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support