chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WKC 8T-5/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
WKC 8T-5/S101
Order ID no. U-15739
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
5
Cable quality
TPE
Coding
A-coded
Connector A
Female, M12 x 1, Right Angle, A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of Pins
8
Orientation
Right Angle
Special features
C-track, High Flex, Suitable for drag chain use
Type
Female
Key Features
Cable length (m)
5
Cable quality
TPE
Connector A
Female, M12 x 1, Right Angle, A-coded
home
Turck-Shop
Connectivity
Cordsets
WKC 8T-5/S101
In Stock
Price Group
K1
List Price
€ 121,44
Item Total
€ 121,44
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support