chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKCV 493-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems Connection Cable
RKCV 493-6M
Order ID no. U-14677
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Yellow
Cable length (m)
6
Cable quality
PVC
Coding
A-coded
Connector A
Female, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Device type
Premoulded cable
Network protocol
FOUNDATION fieldbus
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Female
Voltage (V)
300
Key Features
Cable length (m)
6
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
K3
List Price
€ 80,19
home
Turck-Shop
Connectivity
Cordsets
RKCV 493-6M
Item Total
€ 80,19
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support