chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CSM CKWM 12-12-5/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
CSM CKWM 12-12-5/S101
Order ID no. U-06440
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
5
Cable quality
TPE
Connector A
M23 x 1
Connector B
M23 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
6
Design
Extension Cable
Number of Pins
12
Number of pins
12
Orientation
Straight
Orientation
Right angle
Special features
C-track, High Flex, Suitable for drag chain use
Type
Male
Type
Female
Voltage (V)
300
Key Features
Cable length (m)
5
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 222,64
home
Turck-Shop
Connectivity
Cordsets
CSM CKWM 12-12-5/S101
Item Total
€ 222,64
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support