chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSV 5723-0.5M | TURCK - Your Global Automation Partner
DeviceNet BUS Cable Connection Cable
RSV 5723-0.5M
Order ID no. U-05508
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
0.5
Cable quality
TPU
Connector A
7/8″-16 UN
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Current (A)
7
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Male
Voltage (V)
300
Key Features
Cable length (m)
0.5
Cable quality
TPU
In Stock
Price Group
D1
List Price
€ 54,01
home
Turck-Shop
Connectivity
Cordsets
RSV 5723-0.5M
Item Total
€ 54,01
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support