chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45 RJ45 441-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet cable Extension Cable
RJ45 RJ45 441-1M
Order ID no. U-04471
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable diameter (mm)
6.7
Cable length (m)
1
Cable quality
TPE
Connector A
RJ45
Connector B
RJ45
Core cross-section (mm²)
0.21
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Male
Voltage (V)
42
Key Features
Cable length (m)
1
Cable quality
TPE
In Stock
Price Group
D1
List Price
€ 39,93
home
Turck-Shop
Connectivity
Cordsets
RJ45 RJ45 441-1M
Item Total
€ 39,93
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support