chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSCD RJ45 440-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ethernet Kabelsatz Extension Cable
RSCD RJ45 440-6M
Order ID no. U-04395
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable diameter (mm)
6.1
Cable length (m)
6
Cable quality
TPE
Coding
D-coded
Connector A
M12 x 1
Connector B
RJ45
Core cross-section (mm²)
0.205
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Male
Voltage (V)
42
Key Features
Cable length (m)
6
Cable quality
TPE
In Stock
Price Group
D1
List Price
€ 76,45
home
Turck-Shop
Connectivity
Cordsets
RSCD RJ45 440-6M
Item Total
€ 76,45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support