chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 8T-10-RSC 8T/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
RKC 8T-10-RSC 8T/S101
Order ID no. U-04136
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
10
Cable quality
TPE
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Number of Pins
8
Number of pins
8
Orientation
Straight
Orientation
Straight
Special features
C-track, High Flex, Suitable for drag chain use
Type
Female
Type
Male
Key Features
Cable length (m)
10
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 239,91
home
Turck-Shop
Connectivity
Cordsets
RKC 8T-10-RSC 8T/S101
Item Total
€ 239,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support