chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKCV 254-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
AS-Interface cables PVC cable jacket
WKCV 254-4M
Order ID no. U-03369
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable color
Yellow
Cable length (m)
4
Cable quality
PVC
Coding
A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Network protocol
AS-Interface
Number of Pins
4
Orientation
Angled
Plug body
Plastic
Special features
,
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
4
Cable quality
PVC
In Stock
Price Group
D1
List Price
€ 59,62
home
Turck-Shop
Connectivity
Cordsets
WKCV 254-4M
Item Total
€ 59,62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support