chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BSM BKM 14-000-3/S101 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, TPE Extension Cable
BSM BKM 14-000-3/S101
Order ID no. U-03285
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
3
Cable quality
TPE
Connector A
Male, M16 x 0.75, Straight
Connector A
M16 x 0.75
Connector B
Female, M16 x 0.75, Straight
Connector B
M16 x 0.75
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
3
Design
Extension Cable
Number of Pins
14
Number of pins
14
Orientation
Straight
Orientation
Straight
Special features
C-track, High Flex, Suitable for drag chain use
Type
Male
Type
Female
Voltage (V)
30
Key Features
Cable length (m)
3
Cable quality
TPE
Connector A
Male, M16 x 0.75, Straight
Connector B
Female, M16 x 0.75, Straight
In Stock
Price Group
K1
List Price
€ 334,29
home
Turck-Shop
Connectivity
Cordsets
BSM BKM 14-000-3/S101
Item Total
€ 334,29
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support