chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG 4M-3/S90/S101 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable PUR cable jacket
PKG 4M-3/S90/S101
Order ID no. U-02142
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Black
Cable diameter (mm)
4.39
Cable length (m)
3
Cable quality
TPU
Connector A
Female, M8 x 1, Straight
Connector A
M8 x 1
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
125
Key Features
Cable length (m)
3
Cable quality
TPU
Connector A
Female, M8 x 1, Straight
In Stock
Price Group
K1
List Price
€ 54,45
home
Turck-Shop
Connectivity
Cordsets
PKG 4M-3/S90/S101
Item Total
€ 54,45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support