chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKG 4.4T-2-RSG 4.4T/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
RKG 4.4T-2-RSG 4.4T/S101
Order ID no. U-01461
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
2
Cable quality
TPE
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Special features
C-track, High Flex, Suitable for drag chain use
Type
Female
Type
Male
Voltage (V)
250
Key Features
Cable length (m)
2
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 104,39
home
Turck-Shop
Connectivity
Cordsets
RKG 4.4T-2-RSG 4.4T/S101
Item Total
€ 104,39
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support