chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
HT-WAKE4-5/S2430 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
High-Temperature Resistant Actuator and Sensor Cable Connection Cable
HT-WAKE4-5/S2430
Order ID no. 8066370
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
White
Cable diameter (mm)
3.8
Cable length (m)
5
Cable quality
PTFE
Connector A
Female, M12 x 1, Straight
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
0
Length
0
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Special features
High temperature, Resistant to welding sparks
Type
Female
Voltage (V)
250
Width
0
Key Features
Cable length (m)
5
Cable quality
PTFE
Connector A
Female, M12 x 1, Straight
In Stock
Price Group
K1
List Price
€ 81,07
home
Turck-Shop
Connectivity
Cordsets
HT-WAKE4-5/S2430
Item Total
€ 810,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support