chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK4.5T-0.605/S2500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Standard Version Connection Cable
RK4.5T-0.605/S2500
Order ID no. 7030673
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
RFID
Approvals
Cable UL Style 20549
Cable color
Yellow
Cable diameter (mm)
6.9
Cable length (m)
0.605
Cable quality
PUR
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
15
Length
130
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
30
Width
130
Key Features
Cable length (m)
0.605
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 32,01
Item Total
€ 32,01
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RK4.5T-0.605/S2500
Contact Support