chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK4.5T-0.5/S2503 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Economy Version Connection Cable
RK4.5T-0.5/S2503
Order ID no. 7030365
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
RFID
Approvals
Cable UL Style 20549
Cable color
Black
Cable diameter (mm)
6.9
Cable length (m)
0.5
Cable quality
PUR
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
10
Length
110
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
30
Width
100
Key Features
Cable length (m)
0.5
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 29,15
home
Turck-Shop
Connectivity
Cordsets
RK4.5T-0.5/S2503
Item Total
€ 29,15
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support