chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSV-RKCV5703-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) Connection Cable
RSV-RKCV5703-3M
Order ID no. 6935940
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
3
Coding
A-coded
Connector A
Male, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Connector B
Female, M12 x 1, Straight, A-coded
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Stainless Steel
Design
Extension Cable
Height
0
Length
0
Network protocol
CANopen, DeviceNet
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Width
0
Key Features
Cable length (m)
3
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
€ 37,51
home
Turck-Shop
Connectivity
Cordsets
RSV-RKCV5703-3M
Item Total
€ 37,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support