chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKSV12T-5/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM Connection Cable
RKSV12T-5/TFW
Order ID no. 6935853
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Washdown (F&B)
Cable color
White
Cable diameter (mm)
6.2
Cable length (m)
5
Cable quality
PP-EPDM
Connector A
Female, M12 x 1, Straight
Connector A
M12 x 1
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Stainless Steel
Current (A)
1.5
Design
Connection Cable
Height
20
Length
200
Number of Pins
12
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Female
Voltage (V)
30
Width
200
Key Features
Cable length (m)
5
Cable quality
PP-EPDM
Connector A
Female, M12 x 1, Straight
In Stock
Price Group
K1
List Price
€ 53,02
home
Turck-Shop
Connectivity
Cordsets
RKSV12T-5/TFW
Item Total
€ 53,02
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support