chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSEV5702-TR2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Accessories for Actuator/Sensor Cables Terminating Resistor
RSEV5702-TR2
Order ID no. 6935156
home
Home
Loading...
Technical Data
Downloads
Accessory type
Terminating resistor
Application
Data
Connector A
Male, M12 x 1
Connector A
M12 x 1
Coupling nut/screw material A
Stainless Steel
Height
10
Length
40
Network protocol
CANopen, DeviceNet
Number of Pins
5
Type
Male
Width
20
Key Features
Connector A
Male, M12 x 1
In Stock
Price Group
K1
List Price
€ 14,96
home
Turck-Shop
Connectivity
Cordsets
RSEV5702-TR2
Item Total
€ 14,96
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support