chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSCV-RKCV5702-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) Connection Cable
RSCV-RKCV5702-1M
Order ID no. 6935149
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
1
Coding
A-coded
Coding
A-coded
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Connector B
Female, M12 x 1, Straight, A-coded
Connector B
M12 x 1
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Design
Extension Cable
Height
25
Length
140
Network protocol
CANopen, DeviceNet
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Width
130
Key Features
Cable length (m)
1
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
€ 18,48
home
Turck-Shop
Connectivity
Cordsets
RSCV-RKCV5702-1M
Item Total
€ 18,48
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support