chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKSV4.5T-2/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM Connection Cable
WKSV4.5T-2/TFW
Order ID no. 6935002
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Washdown (F&B)
Cable color
White
Cable diameter (mm)
5.2
Cable length (m)
2
Cable quality
PP-EPDM
Connector A
Female, M12 x 1, Angled
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Height
0
Length
0
Number of Pins
5
Orientation
Angled
Plug body
Plastic
Special features
Shielded
Type
Female
Voltage (V)
60
Width
0
Key Features
Cable length (m)
2
Cable quality
PP-EPDM
Connector A
Female, M12 x 1, Angled
In Stock
Price Group
K1
List Price
€ 30,03
home
Turck-Shop
Connectivity
Cordsets
WKSV4.5T-2/TFW
Item Total
€ 30,03
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support