chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S-RJ45S-8414-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable PVC cable jacket
RJ45S-RJ45S-8414-1M
Order ID no. 6934087
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
7.4
Cable length (m)
1
Cable quality
TPU
Connector A
RJ45
Connector B
RJ45
Core cross-section (mm²)
0.22
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
8
Number of pins
8
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Male
Voltage (V)
48
Key Features
Cable length (m)
1
Cable quality
TPU
In Stock
Price Group
K2
List Price
€ 28,60
home
Turck-Shop
Connectivity
Cordsets
RJ45S-RJ45S-8414-1M
Item Total
€ 28,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support