chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC5701-15M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PUR Cable Jacket, Thin
WKC5701-15M
Order ID no. 6933246
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Anthracite
Cable diameter (mm)
6.7
Cable length (m)
15
Cable quality
PUR
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
4
Length
200
Network protocol
CANopen, DeviceNet
Number of Pins
5
Orientation
Angled
Plug body
Plastic
Type
Female
Voltage (V)
60
Width
200
Key Features
Cable length (m)
15
Cable quality
PUR
In Stock
Price Group
K1
List Price
€ 79,20
home
Turck-Shop
Connectivity
Cordsets
WKC5701-15M
Item Total
€ 79,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support