chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
RSSW-RKSW451-50M
Order ID no. 6915661
In Stock
Price Group
K1
List Price
€ 229,13
Item Total
€ 229,13
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.2
Cable length (m)
50
Cable quality
PUR
Coding
B-coded
Coding
B-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
100
Length
300
Network protocol
PROFIBUS-DP
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
60
Width
300
Key Features
Cable length (m)
50
Cable quality
PUR
home
Turck-Shop
Connectivity
Cordsets
RSSW-RKSW451-50M