chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKSW-RKSW451-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
RKSW-RKSW451-4M
Order ID no. 6915657
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.2
Cable quality
PUR
Core cross-section (mm²)
0.34
Current (A)
4
Height
20
Length
170
Network protocol
PROFIBUS-DP
Voltage (V)
60
Width
170
Key Features
Cable quality
PUR
In Stock
Price Group
K1
List Price
€ 69,19
home
Turck-Shop
Connectivity
Cordsets
RKSW-RKSW451-4M
Item Total
€ 69,19
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support