chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
Cable451-300M
Order ID no. 6915605
In Stock
Price Group
K1
List Price
€ 1.051,60
Item Total
€ 1.051,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.2
Cable length (m)
300
Cable quality
PUR
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Height
400
Length
600
Network protocol
PROFIBUS-DP
Number of Pins
2
Voltage (V)
250
Width
600
Key Features
Cable length (m)
300
Cable quality
PUR
home
Turck-Shop
Connectivity
Cordsets
Cable451-300M