chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSW451-40M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
RSSW451-40M
Order ID no. 6914289
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.2
Cable length (m)
40
Cable quality
PUR
Coding
B-coded
Connector A
Male, M12 x 1, Straight, B-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Type
Male
Voltage (V)
30
Key Features
Cable length (m)
40
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, B-coded
In Stock
Price Group
K1
List Price
€ 180,95
home
Turck-Shop
Connectivity
Cordsets
RSSW451-40M
Item Total
€ 180,95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support