chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PSG3M-1.5/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
PSG3M-1.5/TEY
Order ID no. 6639471
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
4.3
Cable length (m)
1.5
Cable quality
PVC
Connector A
Male, M8 x 1, Straight
Connector A
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
3
Orientation
Straight
Plug body
Plastic
Type
Male
Key Features
Cable length (m)
1.5
Cable quality
PVC
Connector A
Male, M8 x 1, Straight
home
Turck-Shop
Connectivity
Cordsets
PSG3M-1.5/TEY
In Stock
Price Group
H1
List Price
€ 9,57
Item Total
€ 9,57
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support