chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PKG4M-9/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
PKG4M-9/TEY
Order ID no. 6639465
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
4.6
Cable length (m)
9
Cable quality
PVC
Connector A
Female, M8 x 1, Straight
Connector A
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Type
Female
Key Features
home
Turck-Shop
Connectivity
Cordsets
PKG4M-9/TEY
Cable length (m)
9
Cable quality
PVC
Connector A
Female, M8 x 1, Straight
In Stock
Price Group
H1
List Price
€ 19,25
Item Total
€ 19,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support