chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKP46PSA-20/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Versorgungsleitung - M12-Power Anschlussleitung
RKP46PSA-20/TXL
Order ID no. 6639031
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Black
Cable diameter (mm)
7.2
Cable length (m)
20
Cable quality
PUR
Coding
S-coded
Connector A
Female, M12 x 1, Straight, S-coded
Connector A
M12 x 1
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
12
Design
Connection Cable
Number of Pins
3+PE
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Voltage (V)
630
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, S-coded
In Stock
Price Group
K2
List Price
€ 141,13
Item Total
€ 141,13
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RKP46PSA-20/TXL
Contact Support