chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKM52-15-RSM52 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Spannungsversorgungsleitung / PUR Verbindungsleitung
WKM52-15-RSM52
Order ID no. 6639002
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Approvals
CE, UKCA, UL
Cable color
Gray
Cable diameter (mm)
8.5
Cable length (m)
15
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Angled
Connector A
7/8″-16 UN
Connector B
Male, 7/8″-16 UN, Angled
Connector B
7/8″-16 UN
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of Pins
4+PE
Number of pins
4+PE
Orientation
Angled
Orientation
Angled
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
Voltage (V)
300
Key Features
Cable length (m)
15
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Angled
Connector B
Male, 7/8″-16 UN, Angled
In Stock
Price Group
K2
List Price
€ 167,20
home
Turck-Shop
Connectivity
Cordsets
WKM52-15-RSM52
Item Total
€ 167,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support