chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC8.800T-1.8/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
RSC8.800T-1.8/TEL
Order ID no. 6638598
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
5.7
Cable length (m)
1.8
Cable quality
PVC
Coding
A-coded
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of Pins
8
Orientation
Straight
Plug body
Plastic
Type
Male
Voltage (V)
30
Key Features
Cable length (m)
1.8
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
In Stock
Price Group
H1
List Price
€ 21,56
home
Turck-Shop
Connectivity
Cordsets
RSC8.800T-1.8/TEL
Item Total
€ 21,56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support