chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKW4M-2.3-RSC4.4T/TXY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
PKW4M-2.3-RSC4.4T/TXY
Order ID no. 6638561
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
4.5
Cable length (m)
2.3
Cable quality
PUR
Coding
A-coded
Connector A
M8 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
0
Length
0
Number of Pins
4
Number of pins
4
Orientation
Angled
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
Width
0
Key Features
Cable length (m)
2.3
Cable quality
PUR
In Stock
Price Group
H1
List Price
€ 20,68
home
Turck-Shop
Connectivity
Cordsets
PKW4M-2.3-RSC4.4T/TXY
Item Total
€ 20,68
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support