chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4.5S-1-PSG4.5S/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
PKG4.5S-1-PSG4.5S/TXL
Order ID no. 6638470
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.8
Cable length (m)
1
Cable quality
PUR
Coding
B-coded
Coding
B-coded
Connector A
Female, Ø 8 mm, Straight, B-coded
Connector A
Ø 8 mm
Connector B
Male, Ø 8 mm, Straight, B-coded
Connector B
Ø 8 mm
Core cross-section (mm²)
0.34
Current (A)
4
Design
Extension Cable
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
Voltage (V)
50
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Female, Ø 8 mm, Straight, B-coded
Connector B
Male, Ø 8 mm, Straight, B-coded
In Stock
Price Group
K1
List Price
€ 14,96
home
Turck-Shop
Connectivity
Cordsets
PKG4.5S-1-PSG4.5S/TXL
Item Total
€ 14,96
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support