chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKGS4M-20/TXY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PUR Anschlussleitung
PKGS4M-20/TXY
Order ID no. 6638321
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
5.3
Cable length (m)
20
Cable quality
PUR
Connector A
Female, M8 x 1, Straight
Connector A
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Type
Female
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Female, M8 x 1, Straight
In Stock
Price Group
H1
List Price
€ 71,94
Item Total
€ 71,94
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
PKGS4M-20/TXY
Contact Support