chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S-RJ45S-4422-4.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S-RJ45S-4422-4.5M
Order ID no. 6637809
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
4.5
Cable quality
PUR
Connector A
RJ45
Connector B
RJ45
Core cross-section (mm²)
0.32
Current (A)
1.5
Design
Extension Cable
Height
0
Length
0
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Male
Width
0
Key Features
Cable length (m)
4.5
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 47,41
home
Turck-Shop
Connectivity
Cordsets
RJ45S-RJ45S-4422-4.5M
Item Total
€ 47,41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support