chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSSD-PSGS4M-4422-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet Verbindungsleitung
WSSD-PSGS4M-4422-2M
Order ID no. 6637631
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
2
Cable quality
PUR
Coding
D-coded
Connector A
M12 x 1
Connector B
M8 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
20
Length
190
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Angled
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Male
Voltage (V)
30
Width
190
Key Features
Cable length (m)
2
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 36,19
home
Turck-Shop
Connectivity
Cordsets
WSSD-PSGS4M-4422-2M
Item Total
€ 36,19
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support