chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSSD-PSGS4M-4422-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet Verbindungsleitung
WSSD-PSGS4M-4422-0.3M
Order ID no. 6637628
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
0.3
Cable quality
PUR
Coding
D-coded
Connector A
M12 x 1
Connector B
M8 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
30
Length
150
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Angled
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Male
Voltage (V)
30
Width
150
Key Features
Cable length (m)
0.3
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 28,27
home
Turck-Shop
Connectivity
Cordsets
WSSD-PSGS4M-4422-0.3M
Item Total
€ 28,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support