chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
AD-USBCK-0.5-RSC4.072T/DC-DC-5V | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial DC charging cable M12 to USB
AD-USBCK-0.5-RSC4.072T/DC-DC-5V
Order ID no. 6637490
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
CE, cULus, UKCA
Cable color
Black
Cable diameter (mm)
5.5
Cable length (m)
0.5
Cable quality
PVC
Coding
A-coded
Connector A
USB
Connector B
M12 x 1
Core cross-section (mm²)
0.08
Coupling nut/screw material B
Brass
Current (A)
0.8
Design
Extension Cable
Number of Pins
2
Number of pins
3
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
Key Features
Cable length (m)
0.5
Cable quality
PVC
In Stock
Price Group
K2
List Price
€ 125,51
home
Turck-Shop
Connectivity
Cordsets
AD-USBCK-0.5-RSC4.072T/DC-DC-5V
Item Total
€ 125,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support