chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK4.5T-40-RS4.5T/S2500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID-Leitung Standard-Ausführung Verbindungsleitung
RK4.5T-40-RS4.5T/S2500
Order ID no. 6637132
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
RFID
Cable color
Yellow
Cable diameter (mm)
6.9
Cable length (m)
40
Cable quality
PUR
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
0
Length
0
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
30
Width
0
Key Features
Cable length (m)
40
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 489,17
home
Turck-Shop
Connectivity
Cordsets
RK4.5T-40-RS4.5T/S2500
Item Total
€ 489,17
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support