chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKSV8T-20/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PUR Anschlussleitung
WKSV8T-20/TXL
Order ID no. 6637024
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
6.3
Cable length (m)
20
Cable quality
PUR
Coding
A-coded
Connector A
Female, M12 x 1, Angled, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Stainless Steel
Current (A)
2
Design
Connection Cable
Height
0
Length
0
Number of Pins
8
Orientation
Angled
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Type
Female
Voltage (V)
30
Width
0
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Female, M12 x 1, Angled, A-coded
In Stock
Price Group
H1
List Price
€ 84,37
home
Turck-Shop
Connectivity
Cordsets
WKSV8T-20/TXL
Item Total
€ 84,37
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support