chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSCV-RKCV5500-20M/S2500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for RFID Application in the Food Industry Extension Cable
RSCV-RKCV5500-20M/S2500
Order ID no. 6637019
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-35
Application
RFID
Cable color
White
Cable diameter (mm)
8
Cable length (m)
20
Cable quality
PP-EPDM
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Design
Extension Cable
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
60
Key Features
Cable length (m)
20
Cable quality
PP-EPDM
In Stock
Price Group
K2
List Price
€ 329,45
home
Turck-Shop
Connectivity
Cordsets
RSCV-RKCV5500-20M/S2500
Item Total
€ 329,45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support