chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKW4M-5/TXL3220 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator-, Sensor- und Versorgungsleitung / PUR Anschlussleitung
PKW4M-5/TXL3220
Order ID no. 6636996
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power, Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.5
Cable length (m)
5
Cable quality
PUR
Connector A
Female, M8 x 1, Angled
Connector A
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
0
Length
0
Number of Pins
4
Orientation
Angled
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Width
0
Key Features
Cable length (m)
5
Cable quality
PUR
Connector A
Female, M8 x 1, Angled
In Stock
Price Group
H1
List Price
€ 14,74
Item Total
€ 14,74
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
PKW4M-5/TXL3220
Contact Support