chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSD-PSWS4M-4426-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Verbindungsleitung
RSSD-PSWS4M-4426-5M
Order ID no. 6636743
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA
Cable color
Green
Cable diameter (mm)
4.9
Cable length (m)
5
Cable quality
PUR
Coding
D-coded
Connector A
Male, M12 x 1, Straight, D-coded
Connector A
M12 x 1
Connector B
Male, M8 x 1, Angled
Connector B
M8 x 1
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Angled
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Male
Type
Male
Voltage (V)
30
Key Features
home
Turck-Shop
Connectivity
Cordsets
RSSD-PSWS4M-4426-5M
Cable length (m)
5
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, M8 x 1, Angled
In Stock
Price Group
K2
List Price
€ 55,11
Item Total
€ 55,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support