chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSWS4M-PSWS4M-4426-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
PSWS4M-PSWS4M-4426-0.3M
Order ID no. 6636646
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA
Cable color
Green
Cable diameter (mm)
4.9
Cable length (m)
0.3
Cable quality
PUR
Connector A
Male, M8 x 1, Angled
Connector A
M8 x 1
Connector B
Male, M8 x 1, Angled
Connector B
M8 x 1
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Angled
Orientation
Angled
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Male
Type
Male
Voltage (V)
30
Key Features
Cable length (m)
0.3
Cable quality
PUR
Connector A
Male, M8 x 1, Angled
Connector B
Male, M8 x 1, Angled
In Stock
Price Group
K2
List Price
€ 23,76
home
Turck-Shop
Connectivity
Cordsets
PSWS4M-PSWS4M-4426-0.3M
Item Total
€ 23,76
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support